??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-300-S315-S4-N
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-300-S315-S4-N
VERF
Availability
Available
BC
Order code
BHS004K
TC
Artikelbezeichnung
BES 516-300-S315-S4-N
PX
Product view
40494_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest;Explosionsgeschützt;Namur
BFORM
Style
M12x1
W
Gewicht
0.047 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 12 x 56 mm, Style Housing = M12x1, Installation = for flush mounting, Range = 1.5 mm, Switching frequency = 1000 Hz, Housing material = Stainless steel, Material sensing surface = POM, Connection = Connector, M12x1-Male, 4-pin, Operating voltage Ub = 7.7...9 VDC, Ambient temperature = -25...70 °C, Pressure rating max. = 500 bar, IP rating = IP68, Approval/Conformity = CE, UKCA, CCC Ex, IECEx, ATEX, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.